IESNA:LM-63-2002
[TEST]P1504223
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-16)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-BLAK-PS (3500K_L12_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10613
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 81.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8401.2 8359.5 8297 8159.4 7941.8 7700.9 7424.9 7097.3 6714.6 6296.1
5823.4 5314 4769.6 4231 3722.5 3276.4 2878.8 2523.6 2254.3 2169.3
1820 1369.8 865.4 448.5 311 198.4 109.2 54.2 23.3 9.2
6.7 6.7 5.8 4.2 3.3 1.7 0
